Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsManually Operated Valves172-8024: 1-5/6" Thread Flow Control Ball Valve
HomeHydraulicsHydraulic Valve Groups & ComponentsManually Operated Valves172-8024: 1-5/6" Thread Flow Control Ball Valve
172-8024: 1-5/6" Thread Flow Control Ball Valve

Cat® 1-5/6" Thread Straight Thread O Ring Flow Control Ball Valve

Brand: Cat

Product Images
172-8024: 1-5/6" Thread Flow Control Ball Valve
172-8024: 1-5/6" Thread Flow Control Ball Valve
172-8024: 1-5/6" Thread Flow Control Ball Valve
172-8024: 1-5/6" Thread Flow Control Ball Valve
172-8024: 1-5/6" Thread Flow Control Ball Valve

Cat® 1-5/6" Thread Straight Thread O Ring Flow Control Ball Valve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 172-8024
Material: Alloy Brass,Alloy Steel
View More
Compatible Models for part number 172-8024

GENERATOR

SR5

WHEEL TRACTOR

637K

GENERATOR SET

DE1400 D1250 C27 DE1000S G3520 C32 XQP1100 D1500 G3516 G3512 C32B DE1500 DE1250S 3516B GEN D1000 DE1250 G3520C 3516C 3516 G3520E 3516B 3516C GEN SET 3512 C32 GENSET G3520K 3516E D800 3512C 3512B

POWER MODULE

XQ2280

WHEEL TRACTOR-SCRAPER

657 651 631K 637 631 637K

ENGINE

C27 INDUSTRIAL

PETROLEUM ENGINE

3512E C280-12

HYDRAULIC SHOVEL

6015B 6015

ENGINE - MACHINE

C27

GEN SET ENGINE

C280-16 DE1100 3616 DE800S 3608 3606

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

WHEEL SCRAPER

637K

GAS ENGINE

G3612 G3616

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced