Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDriveshafts & JointsOther Driveshaft & Joint Components173-0888: Universal Joint Assembly
HomeDrivetrainDriveshafts & JointsOther Driveshaft & Joint Components173-0888: Universal Joint Assembly
173-0888: Universal Joint Assembly

Cat® Universal Joint Assembly (Rotor Drive)

Brand: Cat

Product Images
173-0888: Universal Joint Assembly
173-0888: Universal Joint Assembly
173-0888: Universal Joint Assembly
173-0888: Universal Joint Assembly
173-0888: Universal Joint Assembly

Cat® Universal Joint Assembly (Rotor Drive)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 173-0888

We are still working on adding a specification for this part.

Compatible Models for part number 173-0888

WHEEL TRACTOR

627G 627H 637K 651

POWER MODULE

TR43-C18L

ROTARY MIXER

RM500B

WHEEL TRACTOR-SCRAPER

627K 627 637 627K LRC 637K 657 651

RECLAIMER MIXER

RM400 RM500B RM-350B RM-500

SOIL COMPACTOR

825 825H 825G 825K 825G II

EJECTOR TRUCK

740 740B

COLD PLANER

PM-465

WHEEL DOZER

844 824H 824G 824K 824G II 824 844H 844K

OFF HIGHWAY TRUCK

772 773

LANDFILL COMPACTOR

826 826G II 826G 826H 826K

OEM SOLUTIONS

3412C

MOTOR GRADER

24H 24M 24

WHEEL LOADER

980 XE 982XE 980K HLG 986 980 982 988GC 980GC 986H 986K 990K 990H 990 980G II 980XE 980H 980G 980L 980K 980M 982 XE 982M

TRACK-TYPE TRACTOR

D10T2 D10 D10R D10T

ROAD RECLAIMER

RM400 RM-350B RM500B RM500

ARTICULATED TRUCK

740C 740B 740 GC 745C 740 735C 735B 745 735 OEM 735

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

637K 627G 627F 627E

TRUCK

775F 772G OEM 775E 775D 770G 772G 773E 773D 773F 770G OEM 769D 769C

QUARRY TRUCK

771D 771C 772G 770G 775D 773E

POWERTRAIN

TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced