Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components173-2118: Enclosed Cab Protective Plastic Roof
HomeCabsOther Cab Components173-2118: Enclosed Cab Protective Plastic Roof
173-2118: Enclosed Cab Protective Plastic Roof

Cat® Enclosed Cab Plastic Roof Top Cover Installed with Antenna and Flood Light

Brand: Cat

Product Images
173-2118: Enclosed Cab Protective Plastic Roof
173-2118: Enclosed Cab Protective Plastic Roof
173-2118: Enclosed Cab Protective Plastic Roof
173-2118: Enclosed Cab Protective Plastic Roof
173-2118: Enclosed Cab Protective Plastic Roof

Cat® Enclosed Cab Plastic Roof Top Cover Installed with Antenna and Flood Light

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 173-2118

Units of Measure

USMetric
Overall Height (in): 5.0
Overall Height (mm): 127.0
Overall Length (in): 65.5
Overall Length (mm): 1,663.7
Overall Width (in): 62.6
Overall Width (mm): 1,590.0
Material: ABS / ASA Plastic,Acrylonitrile Butadiene Styrene (ABS) Plastic
View More
Compatible Models for part number 173-2118

INTEGRATED TOOLCARRIER

IT62G II IT62H

SOIL COMPACTOR

825H

WHEEL DOZER

824H 834H

LANDFILL COMPACTOR

836H 826H

WHEEL LOADER

988G 988H 966H 972G II 962H 962G II 950H 972H 980H 966G II 980G II 950G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced