Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindows & Glass173-2144: 1532.10mm Height Glass
HomeCabsCab VisibilityWindows & Glass173-2144: 1532.10mm Height Glass
173-2144: 1532.10mm Height Glass

Cat® Front Glass (LH)

Brand: Cat

Product Images
173-2144: 1532.10mm Height Glass
173-2144: 1532.10mm Height Glass
173-2144: 1532.10mm Height Glass
173-2144: 1532.10mm Height Glass
173-2144: 1532.10mm Height Glass

Cat® Front Glass (LH)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 173-2144

Units of Measure

USMetric
Overall Length (mm): 1,532.0
Overall Width (mm): 343.0
Thickness (mm): 7.0
Overall Length (in): 60.32
Overall Width (in): 13.52
Thickness (in): 0.27
Material: Glass Ceramic
View More
Compatible Models for part number 173-2144

INTEGRATED TOOLCARRIER

IT62G II IT62H

WHEEL LOADER

988GC 966H 972G II 962H 962G II 986H 950H 972H 980H 986K 966G II 986 980G II 950G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced