Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits173-8093: 77.5mm Long Hydraulic Ball Valve
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
173-8093: 77.5mm Long Hydraulic Ball Valve
173-8093: 77.5mm Long Hydraulic Ball Valve

Cat® Hydraulic Ball Valve controls fluid flow in a hydraulic system using a spherical mechanism to open or block the passage

Brand: Cat

Product Images
173-8093: 77.5mm Long Hydraulic Ball Valve
173-8093: 77.5mm Long Hydraulic Ball Valve
173-8093: 77.5mm Long Hydraulic Ball Valve
173-8093: 77.5mm Long Hydraulic Ball Valve
173-8093: 77.5mm Long Hydraulic Ball Valve

Cat® Hydraulic Ball Valve controls fluid flow in a hydraulic system using a spherical mechanism to open or block the passage

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 173-8093
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 173-8093

Units of Measure

USMetric
Material Description: Steel
Length (mm): 77.5
Width (mm): 38
Length (in): 3.05
Width (in): 1.5
Thread Size (in): 3/4-16
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 173-8093

MINI HYD EXCAVATOR

307 307D 307C 307E 308E CR 308E 308C 308E2 307E2 308E2 CR

EXCAVATOR

320 320D L 320E L 326 315F LCR 323 329E L 312E 320C 320D 320E MH3040 336E 320D2 L 324E 320E LRR 323F L 320D2 329E 324E L 330D L 336E L 320E RR 345C

MATERIAL HANDLER

MH3050 MH3250 MH3032 MH3260

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert