Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws173-9685: M20-2.5 x 70mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws173-9685: M20-2.5 x 70mm Hex Head Bolt
173-9685: M20-2.5 x 70mm Hex Head Bolt

Cat® MJ20 Steel Hexagonal Head Bolt

Brand: Cat

Product Images
173-9685: M20-2.5 x 70mm Hex Head Bolt
173-9685: M20-2.5 x 70mm Hex Head Bolt
173-9685: M20-2.5 x 70mm Hex Head Bolt
173-9685: M20-2.5 x 70mm Hex Head Bolt
173-9685: M20-2.5 x 70mm Hex Head Bolt

Cat® MJ20 Steel Hexagonal Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 173-9685

Units of Measure

USMetric
Bolt Length (in): 2.756
Thread Size (dia x pitch) (mm): M20x2.5
Bolt Length (mm): 70.0
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.295
Grip Length (mm): 7.5
Material: Steel,Low Alloy Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0
Hex Size (in): 1.18
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M20
Locking Feature: None
Hex Size (mm): 30.0
View More
Compatible Models for part number 173-9685

INTEGRATED TOOLCARRIER

IT24F IT28G

HEX BASED SPL SOLUTION

330F OEM

TRACK LOADER

953D 953K 963 963D 963K 953

LOAD HAUL DUMP

R3000H R2900G R2900 XE R2900

SOIL COMPACTOR

COMP WHEEL

EJECTOR TRUCK

740

WHEEL DOZER

854K

MOTOR GRADER

12H NA 12H 12G 18M3 16M3 120H 120G 163H 135H NA 12H ES 14H NA 16 120 18 160H 163H NA 140H 140G 120H NA 16H 16G 140H NA 16H NA 140H ES 143H 135H 160H NA 14H

COMPACT WHEEL LOADER

908 906

WHEEL LOADER

928H 928G 924F 928HZ

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6R III D9 D6T XL D6R STD D9T D9R D6T LGPPAT D6T XL PAT D6T XW PAT D6R XL D9 GC D6R D6T D6R LGP D6R II

CHALLENGER

MTC735 MTC745 MTC755 MTC765

ARTICULATED TRUCK

745C 735C 740 GC 745

PIPELAYER

PL72

TRUCK

797F

EXCAVATOR

329F L 323F SA 329E LN 323F 323E SA 320 330F 330 GC 325 323 329E L 330 333 330F L 329E 330F LN 330GC

MOBILE HYD POWER UNIT

330 MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced