Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Insulation174-2408: Sound Suppression Insulation
HomeCabsCab InteriorCab Insulation174-2408: Sound Suppression Insulation
174-2408: Sound Suppression Insulation

Cat® Sound Suppression Insulation is designed to reduce noise transmission by absorbing, blocking, or dampening sound waves in various environments.

Brand: Cat

Product Images
174-2408: Sound Suppression Insulation
174-2408: Sound Suppression Insulation

Cat® Sound Suppression Insulation is designed to reduce noise transmission by absorbing, blocking, or dampening sound waves in various environments.

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 174-2408

Units of Measure

USMetric
Overall Width (in): 42.91
Material: Acoustical Insulation
Thickness (in): 0.75
Overall Length (in): 49.8
Overall Width (mm): 1,090.0
Overall Length (mm): 1,265.0
Thickness (mm): 19.05
View More
Compatible Models for part number 174-2408

SOIL COMPACTOR

825G II 825H

WHEEL DOZER

824G II 824H 834G 834H

LANDFILL COMPACTOR

836H 826H 836G 826G II

WHEEL LOADER

988G 988H 966G 972G II 972G 962G II 980H 966G II 980G II 950G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced