Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineFuel SystemFuel Injectors174-7528: Injector Gp-Fuel
Home
EngineFuel SystemFuel Injectors
174-7528: Injector Gp-Fuel
174-7528: Injector Gp-Fuel

Fuel Injector

Brand: Cat

Product Images
174-7528: Injector Gp-Fuel
174-7528: Injector Gp-Fuel
174-7528: Injector Gp-Fuel
174-7528: Injector Gp-Fuel
174-7528: Injector Gp-Fuel

Fuel Injector

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 174-7528
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 174-7528

Units of Measure

USMetric
Width (mm): 134.6
Height (mm): 134.6
Length (in): 14.2
Material: Oil Fluid
Height (in): 5.3
Length (mm): 360.7
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 174-7528

COLD PLANER

PM-565B

View More
Compare Alternate Parts
Length (in)
Height (in)
Description
174-7528
This part:
174-7528: Injector Gp-Fuel

14.2

5.3

Fuel Injector

20R-0759
This part:
20R-0759: Cat® Reman Fuel Injector

Cat Reman Fuel Injector (Basic) (3408/3412) (HIA450) (Prime)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert