Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates175-0070: Motor Mounting Bracket
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates175-0070: Motor Mounting Bracket
175-0070: Motor Mounting Bracket

Cat® Steel Motor Mounting Bracket

Brand: Cat

Product Images
175-0070: Motor Mounting Bracket
175-0070: Motor Mounting Bracket
175-0070: Motor Mounting Bracket
175-0070: Motor Mounting Bracket
175-0070: Motor Mounting Bracket

Cat® Steel Motor Mounting Bracket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-0070

Units of Measure

USMetric
Height (in): 1.27
Color: Medium-gloss black
Height (mm): 52.8
Finish: Paint
Inner Diameter (mm): 34.5
Inside Diameter (in): 1.35
Length (in): 2.36
Inside Diameter (mm): 34.5
Material: Steel,Carbon Steel
Material Description: Steel
Weight (kg): 0.14
Overall Height (in): 2.07
Overall Height (mm): 52.8
Weight (lb): 0.2
Width (in): 2.01
View More
Compatible Models for part number 175-0070

UNDERGROUND ART TRUCK

AD45

WHEEL TRACTOR

615C 633E II 631E 651E 657E 613C 637E

INTEGRATED TOOLCARRIER

IT38F IT24F IT28F

TRACK LOADER

973C 953C 963C

SOIL COMPACTOR

815F II 815F

EJECTOR TRUCK

D400E II

WHEEL DOZER

814F II 814F

LANDFILL COMPACTOR

816F II 816F

MOTOR GRADER

12G 120G 140G 16G 130G 14G

TRACK SKIDDER

527 D5HTSK II D4HTSK III 517

WHEEL LOADER

966F II 924F 960F 938F 970F 950F II

WHEEL SKIDDER

535C 535B 525 515 545C 525C 525B 545

TRACK-TYPE TRACTOR

D7R D7G D6G2 LGP D10N D8R D4H D11N D9T D5R XL D5M D5N D9R D8R II D6G2 XL D7R II D5R LGP D7G2 D4H III D6R D6M D6N D6R II D4H XL

ARTICULATED TRUCK

D350E II D400E D350E D400E II

TRUCK

769C 777C 773B

QUARRY TRUCK

771C 775B

TRACTOR

776C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced