Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings175-0100: 871.00mm Inner Diameter Purple Round Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings175-0100: 871.00mm Inner Diameter Purple Round Seal
175-0100: 871.00mm Inner Diameter Purple Round Seal

Rectangular Seal

Brand: Cat

Product Images
175-0100: 871.00mm Inner Diameter Purple Round Seal

Rectangular Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-0100

Units of Measure

USMetric
Cross Section Width (in): 0.14
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 5.2
Cross Section Width (mm): 3.6
Material: Rubber
Inside Diameter (mm): 871.0
Inside Diameter (in): 34.29
Cross Section Height (in): 0.21
View More
Compatible Models for part number 175-0100

ENGINE - MACHINE

3516C

TRUCK

793D 793F 794 AC MT4400D AC 793F AC 793F CMD 793F OEM 793F XQ

OFF HIGHWAY TRUCK

793 793D 798 794 AC 796 AC 793F 798 AC

WHEEL LOADER

994F 994D 994H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced