Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals175-2589: Stainless Steel Exhaust Seal Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals175-2589: Stainless Steel Exhaust Seal Ring
175-2589: Stainless Steel Exhaust Seal Ring

Cat® Stainless Steel Seal Ring for Exhaust Air Tube

Brand: Cat

Product Images
175-2589: Stainless Steel Exhaust Seal Ring
175-2589: Stainless Steel Exhaust Seal Ring
175-2589: Stainless Steel Exhaust Seal Ring
175-2589: Stainless Steel Exhaust Seal Ring
175-2589: Stainless Steel Exhaust Seal Ring

Cat® Stainless Steel Seal Ring for Exhaust Air Tube

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-2589

Units of Measure

USMetric
Material: Stainless Steel
Outside Diameter (mm): 153.0
Inside Diameter (mm): 125.0
Width (mm): 44.0
Outside Diameter (in): 6.02
Inside Diameter (in): 4.93
Width (in): 1.72
View More
Compatible Models for part number 175-2589

TRACK-TYPE TRACTOR

D11R D11T D10R D10T

ENGINE - MACHINE

C27

INDUSTRIAL ENGINE

C32 C32B

ENGINE

C27 INDUSTRIAL C32B INDUSTRIAL

EXCAVATOR

M325C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced