Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsShafts175-2626: Idler Shaft
HomeUndercarriageRolling ComponentsShafts175-2626: Idler Shaft
175-2626: Idler Shaft

Cat® Shaft 58mm Bearing Diameter, 421.5mm long, Straight Pins

Brand: Cat

Product Images
175-2626: Idler Shaft
175-2626: Idler Shaft

Cat® Shaft 58mm Bearing Diameter, 421.5mm long, Straight Pins

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-2626

Units of Measure

USMetric
Bearing Diameter (in): 2.283
Material: Low Alloy Steel
Overall Length (in): 16.594
Flat Option: No
Overall Length (mm): 421.5
Center Fill Option: No
Bearing Diameter (mm): 58
View More
Compatible Models for part number 175-2626

ASPHALT PAVER

AP-555E AP655 AP-655C AP655F AP555F AP-655D BG655D BG555E AP1055 BG1055E BG-2455D BG-2455C AP-1055B BG-2255C AP-1055F AP-1055D AP-1055E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced