Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters175-2831: Cabin Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters175-2831: Cabin Air Filter
175-2831: Cabin Air Filter

Activated Carbon Cabin Air Filter

Brand: Cat

Product Images
175-2831: Cabin Air Filter
175-2831: Cabin Air Filter
175-2831: Cabin Air Filter
175-2831: Cabin Air Filter
175-2831: Cabin Air Filter

Activated Carbon Cabin Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-2831

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Height with Seal (in): 2.575
Type: Metal Panel
Length (in): 21.252
Material: Carbon Steel,Other Mixed: Metal-Nonmetal
Height with Seal (mm): 65.4
Media Type: Activated Carbon
Height without Seal (mm): 55.8
Height without Seal (in): 2.197
Width (mm): 150.8
Width (in): 5.937
Length (mm): 539.8
View More
Compatible Models for part number 175-2831

TRACK-TYPE TRACTOR

D7R D6R D6T D7R XR D7G D6G2 XL D7R II D6R III D6R XL D6G2 LGP D6R STD D7G2 D7R SERIES D7R LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced