Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds175-3043: M36-4 x 140mm Wheel Stud Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds175-3043: M36-4 x 140mm Wheel Stud Bolt
175-3043: M36-4 x 140mm Wheel Stud Bolt

WHEEL STUD (BOLT)

Brand: Cat

Product Images
175-3043: M36-4 x 140mm Wheel Stud Bolt
175-3043: M36-4 x 140mm Wheel Stud Bolt
175-3043: M36-4 x 140mm Wheel Stud Bolt
175-3043: M36-4 x 140mm Wheel Stud Bolt
175-3043: M36-4 x 140mm Wheel Stud Bolt

WHEEL STUD (BOLT)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-3043
Stud Thread Size (mm): M36X4
Shank Diameter (mm): 41.51
Overall Length (mm): 140.0
Head Height (mm): 16.3
Grip Length (mm): 70.0
Head Diameter (mm): 71.0
Material: STEEL,Carbon Steel,Alloy Zinc,Low Alloy Steel
Stud Type: Wheel Stud (bolt)
Coating: Zinc Phosphate + Oil
View More
Compatible Models for part number 175-3043

TRUCK

795F XQ 797F 795F AC 794 AC 797B

OFF HIGHWAY TRUCK

796 AC 798 AC 798

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced