Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches175-3088: Sender Assembly
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches175-3088: Sender Assembly
175-3088: Sender Assembly

Cat® Sender Assembly (Temperature) (12V)

Brand: Cat

Product Images
175-3088: Sender Assembly
175-3088: Sender Assembly
Contact your dealer for replacement options.

Cat® Sender Assembly (Temperature) (12V)

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-3088

Units of Measure

USMetric
Hole Thread Size: UNF #9 (9/16-18) Male
Overall Length (in): 5.3
Wire Length (in): 1.88
Overall Length (mm): 134.6
Wire Length (mm): 47.7
Connector Type: 2 Pin Plug
View More
Compatible Models for part number 175-3088

WHEEL SKIDDER

535B 525B 545

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced