Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads175-3220: Engine Cylinder Head
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads175-3220: Engine Cylinder Head
175-3220: Engine Cylinder Head

Cat® Engine Cylinder Head is responsible for sealing the top of the engine block, housing components, and ensuring proper intake and exhaust functions

Brand: Cat

Product Images
175-3220: Engine Cylinder Head
175-3220: Engine Cylinder Head

Cat® Engine Cylinder Head is responsible for sealing the top of the engine block, housing components, and ensuring proper intake and exhaust functions

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-3220

Units of Measure

USMetric
Width (mm): 317.5
Height (mm): 184.15
Length (in): 39.5
Material: Sealants / Adhesives Adhesive
Length (mm): 1,003.3
Height (in): 7.25
View More
Compatible Models for part number 175-3220

MARINE ENGINE

3116 3126

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced