Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components175-3617: 41mm Steel Alloy Casted Inlet Valve Seat Insert
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components175-3617: 41mm Steel Alloy Casted Inlet Valve Seat Insert
175-3617: 41mm Steel Alloy Casted Inlet Valve Seat Insert

Cat® Valve Seat Insert (Intake)

Brand: Cat

Product Images
175-3617: 41mm Steel Alloy Casted Inlet Valve Seat Insert
175-3617: 41mm Steel Alloy Casted Inlet Valve Seat Insert
175-3617: 41mm Steel Alloy Casted Inlet Valve Seat Insert
175-3617: 41mm Steel Alloy Casted Inlet Valve Seat Insert
175-3617: 41mm Steel Alloy Casted Inlet Valve Seat Insert

Cat® Valve Seat Insert (Intake)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-3617

Units of Measure

USMetric
Outside Diameter (mm): 48.0
Height (mm): 7.8
Material: Alloy Steel
Inside Diameter (mm): 41.0
Inside Diameter (in): 1.61
Outside Diameter (in): 1.89
Height (in): 0.31
View More
Compatible Models for part number 175-3617

UNDERGROUND ART TRUCK

AD30

GENERATOR

SR4 SR4B

TRUCK ENGINE

3406E C-18 C-15 C-16 C16 C15 C18

POWER MODULE

PM3456

LOAD HAUL DUMP

R2900G

REMAN ENGINE

3406E

TRACK-TYPE TRACTOR

D8T D8R D9T D8R II

MARINE ENGINE

C18 C15 3406E

PIPELAYER

583T 587T

FRONT SHOVEL

385C 5090B

EXCAVATOR

385C FS 385B 385C 385C L 365C L 385C L MH 365C

GENERATOR SET

C18 C15 3456 3406E

WHEEL TRACTOR

623B 623G 651B 623E 621B 621E 621F 657G 621G 627G 627E 627F 631G 637G

RECLAIMER MIXER

RM-500

SOIL COMPACTOR

825H 825C 825G II

PETROLEUM ENGINE

C-15

EJECTOR TRUCK

740 D400E II

COLD PLANER

PM-200 PM-201

WHEEL DOZER

834G 834H 824H 824C 824G II

LANDFILL COMPACTOR

826G II 836H 836G 826C 826H

WHEEL LOADER

980G II 988G 988H 980H

CHALLENGER

MT845 MT835 MTC855 MTC865 MTC835 MT865 MTC845 MT855

GEN SET ENGINE

3406E 3456

ARTICULATED TRUCK

D350E II 740 D400E II 735

INDUSTRIAL ENGINE

C18 3406E C-15 C-16 3456 C15

TRUCK

772 770

WHEEL SCRAPER

627F 657G 657 657E 657B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced