Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions175-5050: Air Valve used in Suspension Seat
HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions175-5050: Air Valve used in Suspension Seat
175-5050: Air Valve used in Suspension Seat

Cat® Air Valve used in Suspension Seat

Brand: Cat

Product Images
175-5050: Air Valve used in Suspension Seat
175-5050: Air Valve used in Suspension Seat

Cat® Air Valve used in Suspension Seat

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-5050

Units of Measure

USMetric
Overall Width (in): 1.5
Overall Height (in): 1.1
Overall Length (in): 2.9
Overall Width (mm): 38.1
Overall Height (mm): 27.9
Overall Length (mm): 73.7
View More
Compatible Models for part number 175-5050

WHEEL TRACTOR

613C II 633E II 627G 627H 637G 657E 627F 637E 615C II 623G 621F 623H 631E 623F 657G 611 621G 621H 631G 651E

WHEEL TRACTOR-SCRAPER

613G

BACKHOE LOADER

424D 420D 442D 432D 428D 416D 438D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced