Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components175-5060: 279.025mm Inner Diameter Cylinder Liner Sleeve
HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components175-5060: 279.025mm Inner Diameter Cylinder Liner Sleeve
175-5060: 279.025mm Inner Diameter Cylinder Liner Sleeve

Cat® Cylinder Liner Sleeve for the engine cylinder block provides a smooth and durable surface for the piston to move within

Brand: Cat

Product Images
175-5060: 279.025mm Inner Diameter Cylinder Liner Sleeve
175-5060: 279.025mm Inner Diameter Cylinder Liner Sleeve
175-5060: 279.025mm Inner Diameter Cylinder Liner Sleeve
175-5060: 279.025mm Inner Diameter Cylinder Liner Sleeve
175-5060: 279.025mm Inner Diameter Cylinder Liner Sleeve

Cat® Cylinder Liner Sleeve for the engine cylinder block provides a smooth and durable surface for the piston to move within

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-5060

Units of Measure

USMetric
Width (mm): 327.66
Height (mm): 78.74
Length (in): 13.2
Material: Gray (Flake) Iron
Height (in): 3.1
Length (mm): 335.28
View More
Compatible Models for part number 175-5060

GEN SET ENGINE

3608 3606 C280-16 3616

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

LOCOMOTIVE ENGINE

3612

PETROLEUM ENGINE

C280-12

GEN SET-MILITARY

3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced