Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsTube Components175-5243: Flange Attachment Connecting Adapter
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsTube Components175-5243: Flange Attachment Connecting Adapter
175-5243: Flange Attachment Connecting Adapter

Cat® Flange Adapter Cooler Line Connective Attachment

Brand: Cat

Product Images
175-5243: Flange Attachment Connecting Adapter
175-5243: Flange Attachment Connecting Adapter
175-5243: Flange Attachment Connecting Adapter
175-5243: Flange Attachment Connecting Adapter
175-5243: Flange Attachment Connecting Adapter

Cat® Flange Adapter Cooler Line Connective Attachment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-5243

Units of Measure

USMetric
Inside Diameter (in): 3.94
Height (in): 1.42
Inside Diameter (mm): 100.0
Height (mm): 36.0
Material: Steel,Carbon Steel
Outside Diameter (in): 4.72
Length (in): 5.51
Outside Diameter (mm): 120.0
Length (mm): 140.0
Material Description: Steel
Width (in): 3.98
Width (mm): 101.0
View More
Compatible Models for part number 175-5243

GENERATOR SET

3516C

MARINE AUXILIARY

3516C

MARINE ENGINE

3516C

ENGINE

3516C 3516E

TRUCK

793D 797 797B

PETROLEUM ENGINE

3516C

OFF HIGHWAY TRUCK

793 793D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced