Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings175-6217: RING-BACK UP
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings
175-6217: RING-BACK UP
175-6217: RING-BACK UP

Backup Ring

Brand: Cat

Product Images
175-6217: RING-BACK UP
175-6217: RING-BACK UP

Backup Ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 175-6217
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 175-6217

Units of Measure

USMetric
Cross Section Width (in): 0.12
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 5.8
Cross Section Width (mm): 3
Material: Plastic,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 268.3
Inside Diameter (in): 10.56
Cross Section Height (in): 0.23
View More
Compatible Models for part number 175-6217

MULTI PROCESSOR

VT60 MP40

SHEAR-STRAIGHT

S465

SHEAR-DEMOLITION/SCRAP

VHS-60 S365

CRUSHER

P360

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert