Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components175-6344: 170mm Overall Length Valve Guide
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components175-6344: 170mm Overall Length Valve Guide
175-6344: 170mm Overall Length Valve Guide

Valve Guide

Brand: Cat

Product Images
175-6344: 170mm Overall Length Valve Guide
175-6344: 170mm Overall Length Valve Guide
175-6344: 170mm Overall Length Valve Guide
175-6344: 170mm Overall Length Valve Guide
175-6344: 170mm Overall Length Valve Guide

Valve Guide

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-6344

Units of Measure

USMetric
Width (mm): 127.0
Height (mm): 25.4
Length (in): 8.0
Material: Gray (Flake) Iron
Height (in): 1.0
Length (mm): 203.2
View More
Compatible Models for part number 175-6344

GEN SET ENGINE

3608 3606 C280-16 3616

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

LOCOMOTIVE ENGINE

3612

PETROLEUM ENGINE

C280-12

GAS ENGINE

G3608 G3612 G3616

GEN SET-MILITARY

3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced