Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates175-6920: 25mm Thick Special Washer
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates175-6920: 25mm Thick Special Washer
175-6920: 25mm Thick Special Washer

Cat® Special Washer for use in Articulated Dump Truck Oscillating Hitch, ID X OD X T: 22 X 116 X 25mm

Brand: Cat

Product Images
175-6920: 25mm Thick Special Washer
175-6920: 25mm Thick Special Washer
175-6920: 25mm Thick Special Washer
175-6920: 25mm Thick Special Washer
175-6920: 25mm Thick Special Washer

Cat® Special Washer for use in Articulated Dump Truck Oscillating Hitch, ID X OD X T: 22 X 116 X 25mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-6920

Units of Measure

USMetric
Coating: Zinc Plated
Inside Diameter (in): 0.87
Inside Diameter (mm): 22.0
Material: Steel,Carbon Steel,Alloy Zinc
Outside Diameter (in): 4.57
Outside Diameter (mm): 116.0
Thickness (in): 0.98
Thickness (mm): 25.0
Thread Size (in): 1/8-27 NPTF
Washer Type: Special Washer
View More
Compatible Models for part number 175-6920

TRANSMISSION

TR16-C7.1

ARTICULATED TRUCK

730C2 725C 730 730C 730 EJECTOR 725 725C2 735

EJECTOR TRUCK

730C2 EJ 730C 730

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced