Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home175-7060: 132.58mm Length Fuel and Water Separator Base
Home175-7060: 132.58mm Length Fuel and Water Separator Base
175-7060: 132.58mm Length Fuel and Water Separator Base

Cat® 132.58mm Length Fuel and Water Separator Base used for mounting Filter

Brand: Cat

Product Images
175-7060: 132.58mm Length Fuel and Water Separator Base
175-7060: 132.58mm Length Fuel and Water Separator Base
175-7060: 132.58mm Length Fuel and Water Separator Base
175-7060: 132.58mm Length Fuel and Water Separator Base
175-7060: 132.58mm Length Fuel and Water Separator Base

Cat® 132.58mm Length Fuel and Water Separator Base used for mounting Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-7060
Material: Alloy Aluminum
View More
Compatible Models for part number 175-7060

UNDERGROUND ART TRUCK

AD55 AD30 AD45B

GENERATOR SET

C32 C18

TRUCK ENGINE

C-10 C-12 3176B C11 C13 3176

MARINE AUXILIARY

C32

MARINE ENGINE

C18 C32 3406C C18 MARINE C32 MARINE 3412E C32B 3196

INDUSTRIAL ENGINE

C-12 C-10 3176C 3176B 3196

LOAD HAUL DUMP

R2900G R1700G

EXCAVATOR

312D2 312D2 GC 320D L 312D2 L 313D2 320D 320D GC 313D2 LGP 323D L 318D2 L

VIBRATORY COMPACTOR

CB-536D

PETROLEUM PACKAGE

C18

ROTARY CUTTER

RC7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced