Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys175-7316: 8 Groove Crankshaft Pulley
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys175-7316: 8 Groove Crankshaft Pulley
175-7316: 8 Groove Crankshaft Pulley

Cat® 8 Groove Crankshaft Pulley used in Engine

Brand: Cat

Product Images
175-7316: 8 Groove Crankshaft Pulley
175-7316: 8 Groove Crankshaft Pulley
175-7316: 8 Groove Crankshaft Pulley
175-7316: 8 Groove Crankshaft Pulley
175-7316: 8 Groove Crankshaft Pulley

Cat® 8 Groove Crankshaft Pulley used in Engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-7316

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 233.0
Height (mm): 38.0
Outside Diameter (in): 9.2
Height (in): 1.5
Width (mm): 322.6
Material: Carbon Steel
Length (mm): 322.6
View More
Compatible Models for part number 175-7316

ENGINE - MACHINE

C-12 3176C

TRUCK ENGINE

C-10 C11 C-12 C13

INDUSTRIAL ENGINE

3176C C-12 C-10 3196 C13

PETROLEUM ENGINE

C13

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced