Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches175-7563: Sender Assembly
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches175-7563: Sender Assembly
175-7563: Sender Assembly

Cat® Sender Assembly (Fuel Level)

Brand: Cat

Product Images
175-7563: Sender Assembly
175-7563: Sender Assembly

Cat® Sender Assembly (Fuel Level)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-7563

Units of Measure

USMetric
Material Description: Steel Alloy
Overall Width (in): 12.92
Overall Height (in): 2.75
Material: Low Alloy Steel
Overall Width (mm): 328.4
Overall Length (in): 17.3
Overall Height (mm): 69.8
Wire Length (in): 12.48
Overall Length (mm): 439.6
Connector Type: 2 Pin DT
Wire Length (mm): 317.0
View More
Compatible Models for part number 175-7563

TRACK-TYPE TRACTOR

D5N

PIPELAYER

561N

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced