Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components175-9457: Straight Adaptor
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components175-9457: Straight Adaptor
175-9457: Straight Adaptor

Cat® Straight Adaptor for hydraulic hoses

Brand: Cat

Product Images
175-9457: Straight Adaptor
175-9457: Straight Adaptor
175-9457: Straight Adaptor
175-9457: Straight Adaptor
175-9457: Straight Adaptor

Cat® Straight Adaptor for hydraulic hoses

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-9457
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16)
Material: Carbon Steel,Alloy Steel
View More
Compatible Models for part number 175-9457

KNUCKLEBOOM LOADER

579C 2384D 559D 2384C 2484D 2484C 579D 559C

UNDERCARRIAGE

OEMS

EXCAVATOR

336D LN 345D

MOBILE HYD POWER UNIT

336F 345D 330D 336D L 345C L 349D L 352FMHPU

View More
Related parts
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring

Cat® O-Ring Face Seal ensures a leak-free connection between hydraulic hoses and adapter

Check Price
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 11/16-16" ORFS Connector End

Check Price
6V-8397
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
Check Price
228-7089
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced