Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers176-4703: 5/8" ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers176-4703: 5/8" ID Steel Flat Washer
176-4703: 5/8" ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
176-4703: 5/8" ID Steel Flat Washer
176-4703: 5/8" ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 176-4703

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 30.0
Inside Diameter (mm): 17.0
Outer Diameter (mm): 30.0
Thickness (mm): 8.0
Outer Diameter (in): 1.181
Thickness (in): 0.315
Coating: Mechanical Zinc
Fits Bolt Sizes (mm): M16
Fits Bolt Sizes (in): 5/8
Material: HARDENED STEEL,Low Alloy Steel,Alloy Zinc,Carbon Steel
Inside Diameter (in): 0.669
Outside Diameter (in): 1.181
View More
Compatible Models for part number 176-4703

TRACK-TYPE TRACTOR

D6G2 XL D6 D6XE

GENERATOR SET

G3406

INTEGRATED TOOLCARRIER

IT38H

WHEELED EXCAVATOR

M325C MH

LOGGER

322C

EXCAVATOR

311D LRR 329D LN 329D L 325C L 322C FM 330C LN 320C 323D SA 330C FM 330C 322C 323D S MH3295 323D L 325C FM 323D LN 330C MH 311F LRR 320C FM 385C L MH 330C L 325C 311C

MOBILE HYD POWER UNIT

330C 325C 323D LN

WHEEL LOADER

938H 994D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced