Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps176-8234: CLAMP
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps176-8234: CLAMP
176-8234: CLAMP

T-Bolt Clamp

Brand: Cat

Product Images
176-8234: CLAMP
176-8234: CLAMP
176-8234: CLAMP
176-8234: CLAMP
176-8234: CLAMP

T-Bolt Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 176-8234

Units of Measure

USMetric
Clamp Width (in): 0.75
Maximum Effective Diameter (mm): 131.0
Material: SST,Stainless Steel
Clamp Width (mm): 19.0
Minimum Effective Diameter (in): 5.16
Minimum Effective Diameter (mm): 131.0
Maximum Effective Diameter (in): 5.16
View More
Compatible Models for part number 176-8234

TRACK-TYPE TRACTOR

D5R XL D11T D5R LGP D6N

ARTICULATED TRUCK

740 745C 735C 735B 745 725 730 740C 735 OEM 740B 735

TRUCK

775G 773G 775G OEM 773G OEM 777G 777F

TRACK LOADER

963D 953D

EJECTOR TRUCK

740 730 740B

WHEEL DOZER

844 844K

OFF HIGHWAY TRUCK

777G 777 775 773

MOTOR GRADER

24

WHEEL LOADER

962M Z 962 993K 950K 962L 962K 950M 950 950L 962M 990K 990 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced