Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity177-0893: ELEC SWITCH kit, CWTS-BROOM
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
177-0893: ELEC SWITCH kit, CWTS-BROOM
177-0893: ELEC SWITCH kit, CWTS-BROOM

Wortktool Harness switch for CWTS Angle brooms

Brand: Cat

Product Images
177-0893: ELEC SWITCH kit, CWTS-BROOM
177-0893: ELEC SWITCH kit, CWTS-BROOM
177-0893: ELEC SWITCH kit, CWTS-BROOM
177-0893: ELEC SWITCH kit, CWTS-BROOM
177-0893: ELEC SWITCH kit, CWTS-BROOM

Wortktool Harness switch for CWTS Angle brooms

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

173-3241: BRACKET
173-3241: BRACKETQuantity: 1
2S-1043: 5.34mm Inner Diameter Insulated Wire Splice
2S-1043: 5.34mm Inner Diameter Insulated Wire SpliceQuantity: 2
113-8491: 15 Ampere Mini Fuse
113-8491: 15 Ampere Mini FuseQuantity: 1
173-2196: WIRE AS
173-2196: WIRE ASQuantity: 1
297-0119: SWITCH AS.
297-0119: SWITCH AS.Quantity: 1
159-9496: 38.4mm Inner Diameter Lockwasher
159-9496: 38.4mm Inner Diameter LockwasherQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 15
173-2197: Boom Work Tool Wire
173-2197: Boom Work Tool WireQuantity: 1
173-2203: WIRE AS
173-2203: WIRE ASQuantity: 1
165-9074: SWITCH AS
165-9074: SWITCH ASQuantity: 1
296-6518: Wire Assembly
296-6518: Wire AssemblyQuantity: 1
296-6519: Wire Assembly
296-6519: Wire AssemblyQuantity: 1
159-9495: 1 1/2''-18 Hex Panel Nut
159-9495: 1 1/2''-18 Hex Panel NutQuantity: 1
8T-4195: M10-1.5 x 30mm Hex Head Bolt
8T-4195: M10-1.5 x 30mm Hex Head BoltQuantity: 2
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 177-0893

We are still working on adding a specification for this part.

Compatible Models for part number 177-0893

BROOM-ANGLE

BA25

BACKHOE LOADER

446

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert