Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers177-3000: M90 ID Brass Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers177-3000: M90 ID Brass Flat Washer
177-3000: M90 ID Brass Flat Washer

FLAT WASHER

Brand: Cat

Product Images
177-3000: M90 ID Brass Flat Washer
177-3000: M90 ID Brass Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 177-3000

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 120.0
Outer Diameter (mm): 120.0
Inside Diameter (mm): 93.0
Thickness (mm): 3.0
Outer Diameter (in): 4.724
Thickness (in): 0.118
Material: BRASS,Alloy Brass
Inside Diameter (in): 3.661
Outside Diameter (in): 4.724
View More
Compatible Models for part number 177-3000

ARTICULATED TRUCK

740C

EJECTOR TRUCK

D400E II 740 740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced