Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Cartridge Valves177-3520: Pressure Switch Valve
HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Cartridge Valves177-3520: Pressure Switch Valve
177-3520: Pressure Switch Valve

Cat® Pressure Switch Valve for the Lubricant Distribution Valve

Brand: Cat

Product Images
177-3520: Pressure Switch Valve
177-3520: Pressure Switch Valve
177-3520: Pressure Switch Valve
177-3520: Pressure Switch Valve
177-3520: Pressure Switch Valve

Cat® Pressure Switch Valve for the Lubricant Distribution Valve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 177-3520

Units of Measure

USMetric
External Thread Size (mm): M22X1
Inside Diameter (in): 0.24
Inside Diameter (mm): 6.0
Length (in): 1.89
Length (mm): 86.6
Material: Brass,Alloy Brass
View More
Compatible Models for part number 177-3520

TRACK-TYPE TRACTOR

D11T

ARTICULATED TRUCK

740 745C 735C 740 GC 725C 735B 745 730 EJECTOR 725 730C2 730 740C 730C 735 OEM 740B 725C2 735

EJECTOR TRUCK

740 730C2 EJ 730 730C 740B

WHEEL LOADER

972G II 980G II 950G II 938H 966H 962H 962G II 950H 972H 980H 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced