Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits177-4552: Dozer End Bit
Home
Ground Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits
177-4552: Dozer End Bit
177-4552: Dozer End Bit

Cat® Level Cut Dozer End Bit - LH

Brand: Cat

Product Images
177-4552: Dozer End Bit
177-4552: Dozer End Bit
177-4552: Dozer End Bit
177-4552: Dozer End Bit
177-4552: Dozer End Bit

Cat® Level Cut Dozer End Bit - LH

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 177-4552
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 177-4552

Units of Measure

USMetric
Position: Lh
Lower Hole Pattern: 4
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.748
Overall Length (in): 21.205
Lower Hole Spacing (in): 3.937
Hole Size: 3/4-in Plow Bolt (21 Mm Square)
Lower Hole Spacing (mm): 100.0
Thickness (mm): 19.0
Width (mm): 203.2
End Bit Type: Level Cut
Overall Length (mm): 538.6
Width (in): 8.0
View More
Compatible Models for part number 177-4552

TRACK-TYPE TRACTOR

D6M D6N

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert