Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Kits178-5548: Operator Console Cover
HomeCabsCab InteriorCab Seats & ComponentsSeat Kits178-5548: Operator Console Cover
178-5548: Operator Console Cover

Cat® Operator Console Cover protects control panels and instruments from dust and damage, ensures easy access while maintaining a clean workspace

Brand: Cat

Product Images
178-5548: Operator Console Cover
178-5548: Operator Console Cover

Cat® Operator Console Cover protects control panels and instruments from dust and damage, ensures easy access while maintaining a clean workspace

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 178-5548

Units of Measure

USMetric
Material Description: AES PLASTIC
Standard Color: DARK GRAY
Overall Width (in): 9.23
Overall Height (in): 5.12
Material: Acrylonitrile Ethylene Styrene (AES) Plastic
Overall Width (mm): 234.5
Overall Length (in): 20.28
Overall Height (mm): 130.0
Overall Length (mm): 515.1
View More
Compatible Models for part number 178-5548

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

MINI HYD EXCAVATOR

307C

TRACK FELLER BUNCHER

TK752 TK751 1190 TK711 TK732 1190T TK741 TK1051 TK722 TK721 1290T

WHEEL FELLER BUNCHER

TK380 543 HA770 HA870 TK370 533

LOGGER

322C

EXCAVATOR

312C L 320C L 318C 325C L 322C FM 330C LN 320C 330C FM 330C 312C 322C 325C FM 330C MH 315C 320C FM 330C L 319C 325C 311C

MOBILE HYD POWER UNIT

330C 325C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced