Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps178-5870: 37.00mm Internal Diameter Steel Clip
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps178-5870: 37.00mm Internal Diameter Steel Clip
178-5870: 37.00mm Internal Diameter Steel Clip

Cat® Tube Clip (Single Tube, Tab Half)

Brand: Cat

Product Images
178-5870: 37.00mm Internal Diameter Steel Clip
178-5870: 37.00mm Internal Diameter Steel Clip
178-5870: 37.00mm Internal Diameter Steel Clip
178-5870: 37.00mm Internal Diameter Steel Clip
178-5870: 37.00mm Internal Diameter Steel Clip

Cat® Tube Clip (Single Tube, Tab Half)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 178-5870

Units of Measure

USMetric
Type: Tube
Material: Steel,Carbon Steel
Tube Diameter (mm): 37.0
Length (mm): 85.0
Width (mm): 38.0
Fits Bolt Sizes (mm): M14
Tube Diameter (in): 1.457
Length (in): 3.347
Width (in): 1.5
Fits Bolt Sizes (in): 9/16-12
View More
Compatible Models for part number 178-5870

GENERATOR SET

3512

EXCAVATOR

311D LRR 374F 345C L 345D L 315F LCR 349D L 328D LCR 314D LCR 314E CR 320C 320D 314C 320D RR 345D L VG 314E LCR 349D2 L 365C L 349D2 311F LRR 320D LRR 365C L MH 349D 314D CR 314F CR 321D LCR 321C 365C 374F L 325C 374D L 345C 345D

MOBILE HYD POWER UNIT

349D2 365C L 345D 345C L 349D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced