Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Injectors178-6342: Hydraulic Electronic Unit Fuel Injector
HomeEngineFuel SystemFuel Injectors178-6342: Hydraulic Electronic Unit Fuel Injector
178-6342: Hydraulic Electronic Unit Fuel Injector

Cat® Fuel Pump Unit Injector for high-pressure fuel delivery system for efficient combustion in engines

Brand: Cat

Product Images
178-6342: Hydraulic Electronic Unit Fuel Injector
178-6342: Hydraulic Electronic Unit Fuel Injector
178-6342: Hydraulic Electronic Unit Fuel Injector
178-6342: Hydraulic Electronic Unit Fuel Injector
178-6342: Hydraulic Electronic Unit Fuel Injector

Cat® Fuel Pump Unit Injector for high-pressure fuel delivery system for efficient combustion in engines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 178-6342

Units of Measure

USMetric
Width (mm): 121.9
Height (mm): 121.9
Length (in): 12.3
Length (mm): 312.4
Height (in): 4.8
View More
Compatible Models for part number 178-6342

TRACK-TYPE TRACTOR

D6N D5N

PIPELAYER

561N

INTEGRATED TOOLCARRIER

IT38G II

TRACK LOADER

953C 963C

MOTOR GRADER

120H 135H

WHEEL LOADER

938G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced