178-6635: SHAFT
+ / - Hover over image to Zoom
Other Views

    178-6635: SHAFT

    Part Number: 178-6635
    Brand: Cat
    Retrieving Price.....

    Water Pump Shaft

    Description:

    • Shafts are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.6
    • Height (mm): 40.6
    • Length (in): 7.2
    • Length (mm): 182.9
    • Width (mm): 40.6
    excavator
    320D LRR 323D L 318C, 312D, 320D GC 320D, 312C, 323D SA 321D LCR 320C, 312D L 314D LCR 320D FM 312C L 320C FM 318D L 323D S 314C 323D LN 315D L 319D L 319D LN 319D 321C 311D LRR 320D RR 313D, 320D L 319C