Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals178-7360: 84.2mm Inner Diameter Bearing Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals178-7360: 84.2mm Inner Diameter Bearing Seal
178-7360: 84.2mm Inner Diameter Bearing Seal

Cat® 84.2mm Inner Diameter Plastic Bearing Seal used in Front Suspension Frame

Brand: Cat

Product Images
178-7360: 84.2mm Inner Diameter Bearing Seal
178-7360: 84.2mm Inner Diameter Bearing Seal
178-7360: 84.2mm Inner Diameter Bearing Seal
178-7360: 84.2mm Inner Diameter Bearing Seal
178-7360: 84.2mm Inner Diameter Bearing Seal

Cat® 84.2mm Inner Diameter Plastic Bearing Seal used in Front Suspension Frame

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 178-7360

Units of Measure

USMetric
Outside Diameter (in): 4.33
Outside Diameter (mm): 110.0
Overall Width (in): 1.271
Overall Width (mm): 32.3
Primary Sealing Material: TPU (Polyurethane)
Seal Type: V-ring
Shaft Diameter (in): 3.315
Shaft Diameter (mm): 84.2
Material: Plastic Plastic
View More
Compatible Models for part number 178-7360

ARTICULATED TRUCK

730 725

EJECTOR TRUCK

730

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced