Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips178-8510: 3mm Thick Support Plate
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips178-8510: 3mm Thick Support Plate
178-8510: 3mm Thick Support Plate

Cat® 3mm Thick Support Weld Plate

Brand: Cat

Product Images
178-8510: 3mm Thick Support Plate
178-8510: 3mm Thick Support Plate
178-8510: 3mm Thick Support Plate
178-8510: 3mm Thick Support Plate
178-8510: 3mm Thick Support Plate

Cat® 3mm Thick Support Weld Plate

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 178-8510
Material: Carbon Steel
View More
Compatible Models for part number 178-8510

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM500B RM-500

LOAD HAUL DUMP

R3000H R2900G

SOIL COMPACTOR

CP5 CS5

MATERIAL HANDLER

MH3022 MH3024 MH3037

COLD PLANER

PM820 PM825 PM822 PM312 PM313 PM310 PM620 PM622

HYDRAULIC SHOVEL

6060 6020B 6020 6040

ROAD RECLAIMER

RM800 RM600 RM500B RM500

ASPHALT PAVER

AP355 AP-655C AP500F AP-655D AP1055 AP500 AP-1055F AP655 AP655F PE636 BG-2255C AP-1000F AP400 AP-555E AP-600D AP555 AP300 AP355F AP455 AP300F SE47 AP655F L AP600 AP600F AP555F AP1000

UNDERGROUND ARTICULATED TRUCK

AD22

WHEELED EXCAVATOR

M322D MH M314 MH3026 M315 M322D M322 M320 M318 M319 M317 M324D2 MH M322D2 MH M318D MH

PNEUMATIC COMPACTOR

PS-360C CW-34

ASPHALT SCREED

SE60 FM SE60 SE50 V SE47 V AS4251C AS4252C SE50 VT SE47 FM SE47 VT SE60 V

VIBRATORY COMPACTOR

CP-64 CS-56 CP-56 CP-573E CP-533E CS-323C CB-534D CS-34 CS-433E CS-663E CS-583E CP-34 CP-663E CP-433E CS-423E CD-54 CB-634D CP-323C CS-573E CS-533E CS-683E CS-76 CS-74 CP-563E CP-76 CS-563E CP-74 CS-64

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced