178-9603: Pin
+ / - Hover over image to Zoom
Other Views

    178-9603: Pin

    Part Number: 178-9603
    Brand: Cat
    Retrieving Price.....

    D10 Ripper Mounting Pin

    Description:
    The D10 Ripper Mounting Pin is a retainer pin with two 32.05 mm drilled-through holes. This genuine Cat® part is used with certain ripper groups on D10 Dozers.Attributes:
    • Diameter: 88.99 mm
    • Length: 400 mmApplication:
    • Certain Ripper Groups on D10 Dozers

    UNITS:
    • US
    • Metric
    • Diameter (mm): 83
    • Length (mm): 400
    ttt
    D10R, D10T2, D10T