Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack AdjustmentTrack Tensioner and Adjuster Components179-3044: Cylinder
HomeUndercarriageTrack AdjustmentTrack Tensioner and Adjuster Components179-3044: Cylinder
179-3044: Cylinder

Cat® Cylinder

Brand: Cat

Product Images
179-3044: Cylinder
179-3044: Cylinder
179-3044: Cylinder
179-3044: Cylinder
179-3044: Cylinder

Cat® Cylinder

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 179-3044

Units of Measure

USMetric
Shaft Diameter (mm): 124.0
Material: Carbon Steel,Low Alloy Steel
Weight (kg): 19.01
Track Tensioner Component Type: Cylinder
Weight (lb): 41.91
Length (mm): 350.0
View More
Compatible Models for part number 179-3044

EXCAVATOR

336E LN 340F 336E LH 325D FM 324D FM LL 328D LCR 336F LNXE 336D2 XE 325D FM LL 335F LCR 325D L 336D2 LXE 330C LN 324D FM 336D 336E 336F 336F LN XE 325D MH 336D2 L 336F LN 330D LN 330C L 335F 336F L 336D L 336F XE 336D2 336F L XE 336E LNH 325C L 322C FM 330C 330D 322C 336D LN 336D2 GC 325C FM 336D2 L XE 340F L UHD 330D L 336E L 325C 336E H

MOBILE HYD POWER UNIT

330D 329D L 336FMHPU 336D 336D L 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced