180-4362: SEAL-RECTANG
+ / - Hover over image to Zoom
Other Views

    180-4362: SEAL-RECTANG

    Part Number: 180-4362
    Brand: Cat
    Retrieving Price.....

    Rectangular Seal

    Description:
    Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

    Attributes:
    Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

    Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.13
    • Cross Section Height (mm): 3.4
    • Cross Section Width (in): 0.19
    • Cross Section Width (mm): 5
    • Inside Diameter (in): 1.76
    • Inside Diameter (mm): 44.7
    • Material: FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    pipelayers
    PL72

    track-type tractor
    D6R II D7R XR D6T, D6T LGP D6R III D7R LGP D6T LGPPAT D6T XW D6T XL D6R, D6R XL D7R, D6R LGP D6R STD D6T XW PAT D6T XL PAT D6TXW, D7RXR, D6RII, D6RIIIXL, D6TLGPVP, D6RIILGP, D6RIIXW, D6RIIXL, D6RIII, D6TXL, D6TLGP, D6RIIIXW, D6TXWVP, D6TLGPOEM, D7RLGP, D6R2, D6RLGP, D6TXLVP, D6RXL, D6T2XL, D6T2XW, D6T2LGP, D6T3XEXW, D6T3XELGP, D6TXEXW, D6VP D6, D6TXEXLVP, D6RIIILGP, D6-20VP

    track type tractors
    D6R II D7R XR D6T, D6T LGP D6R III D7R LGP D6T LGPPAT D6T XW D6T XL D6R, D6R XL D7R, D6R LGP D6R STD D6T XW PAT D6T XL PAT D6TXW, D7RXR, D6RII, D6RIIIXL, D6TLGPVP, D6RIILGP, D6RIIXW, D6RIIXL, D6RIII, D6TXL, D6TLGP, D6RIIIXW, D6TXWVP, D6TLGPOEM, D7RLGP, D6R2, D6RLGP, D6TXLVP, D6RXL, D6T2XL, D6T2XW, D6T2LGP, D6T3XEXW, D6T3XELGP, D6TXEXW, D6VP D6, D6TXEXLVP, D6RIIILGP, D6-20VP