Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings180-4363: 64.20mm Outer Diameter Rectangular Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings180-4363: 64.20mm Outer Diameter Rectangular Seal
180-4363: 64.20mm Outer Diameter Rectangular Seal

Rectangular Seal

Brand: Cat

Product Images
180-4363: 64.20mm Outer Diameter Rectangular Seal
180-4363: 64.20mm Outer Diameter Rectangular Seal
180-4363: 64.20mm Outer Diameter Rectangular Seal
180-4363: 64.20mm Outer Diameter Rectangular Seal
180-4363: 64.20mm Outer Diameter Rectangular Seal

Rectangular Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 180-4363

Units of Measure

USMetric
Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
Cross Section Width (in): 0.19
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 5.0
Cross Section Height (mm): 3.4
Material: FKM - Fluoroelastomer,Fluoroelastomer (FKM) Rubber
Inside Diameter (mm): 57.4
Inside Diameter (in): 2.26
Cross Section Height (in): 0.13
View More
Compatible Models for part number 180-4363

TRACK-TYPE TRACTOR

D10N D11R D10R

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced