Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs180-8071: 7/8" Hydraulic Control Valve Plug
HomeHoses & TubesCaps & PlugsPlugs180-8071: 7/8" Hydraulic Control Valve Plug
180-8071: 7/8" Hydraulic Control Valve Plug

Cat® Hydraulic Control Valve Plug ensures leak-proof sealing within hydraulic systems, maintaining optimal pressure and fluid control

Brand: Cat

Product Images
180-8071: 7/8" Hydraulic Control Valve Plug
180-8071: 7/8" Hydraulic Control Valve Plug
180-8071: 7/8" Hydraulic Control Valve Plug
180-8071: 7/8" Hydraulic Control Valve Plug
180-8071: 7/8" Hydraulic Control Valve Plug

Cat® Hydraulic Control Valve Plug ensures leak-proof sealing within hydraulic systems, maintaining optimal pressure and fluid control

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 180-8071

Units of Measure

USMetric
Material Description: Steel
Hex Size (mm): 9.5
Length (in): 0.63
Material: Alloy Zinc,Carbon Steel,Alloy Steel
Thread Size (in): 7/8-14
Hex Size (in): 0.37
Length (mm): 16.0
View More
Compatible Models for part number 180-8071

MULTI TERRAIN LOADER

277C 257B 297C 287C2 277C2 247B3 287C 247B 257B3

COMPACT TRACK LOADER

289C 279C2 299D 299C 279C 259B3 289C2

TRANSMISSION

CX31

WHEEL TRACTOR

627H 631K 623H 621K OEM 637K 651 621H

TRUCK ENGINE

C7

TRANSMISSION-ONHIGHWAY

CX35 CX31

SKID STEER LOADER

242B3 226B 246C 236B3 232B 252B 272C 272D 226B3 216B 236B 256C 252B3 216B3 242B 262C 262C2

WHEEL TRACTOR-SCRAPER

657 651 627K 623K LRC 623K 631K 627 623 621 637 627K LRC 632 631 637K 621K

WHEEL SCRAPER

637K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced