Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers183-3302: 1mm Thick Copper Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers183-3302: 1mm Thick Copper Washer
183-3302: 1mm Thick Copper Washer

Cat® Copper Washer acts as a sealing component, providing a tight and reliable seal between mating surfaces by preventing leaks

Brand: Cat

Product Images
183-3302: 1mm Thick Copper Washer
183-3302: 1mm Thick Copper Washer
183-3302: 1mm Thick Copper Washer
183-3302: 1mm Thick Copper Washer
183-3302: 1mm Thick Copper Washer

Cat® Copper Washer acts as a sealing component, providing a tight and reliable seal between mating surfaces by preventing leaks

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 183-3302

Units of Measure

USMetric
Washer Type: Flat
Inner Diameter (mm): 8.2
Outside Diameter (mm): 8.0
Inner Diameter (in): 0.323
Outer Diameter (mm): 11.9
Inside Diameter (mm): 4.0
Thickness (mm): 1.0
Outer Diameter (in): 0.469
Thickness (in): 0.039
Material: Bronze,Alloy Copper
Material Description: Bronze offers additional corrosion and electrical conductivity.
View More
Compatible Models for part number 183-3302

SHOVEL LOGGER

345C

TRACK FELLER BUNCHER

1390 1190 551 521B 552 532 TK732 1190T 541 2 TK741 2491 2590 2390 2391 522B 541 522 521 TK1051 TK722 552 2 TK721 1290T

EXCAVATOR

568 FM 325D FM 325D FM LL 330C FM 330B L 330C L 330D L 568 FM LL 330D FM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced