Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home183-5527: SOCKET HEAD BOLT
Home183-5527: SOCKET HEAD BOLT
183-5527: SOCKET HEAD BOLT

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
183-5527: SOCKET HEAD BOLT
183-5527: SOCKET HEAD BOLT
183-5527: SOCKET HEAD BOLT
183-5527: SOCKET HEAD BOLT
183-5527: SOCKET HEAD BOLT

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 183-5527

Units of Measure

USMetric
Thread Size (in - TPI) (in): 5/8-18
Bolt Length (in): 1.25
Drive Type: Internal Hex
Head Height (in): 0.63
Grip Length (in): 0.111
Drive (in): 1/2
Head Diameter (in): 0.94
Material: STEEL,Coating Fluid,Alloy Steel
Bolt Type: Socket Head
Material Description: ASTM A574. Head Marking - A574 (180 ksi Ultimate Tensile Strength)
Coating: Oil With Corrosion Inhibitor
Hand of Thread: RH
Thread Size (in): 0.025
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): 0.625
Bolt Length (mm): 31.75
Thread Size (dia x pitch) (mm): 5/8x18
Grip Length (mm): 2.82
View More
Compatible Models for part number 183-5527

FELLING HEAD

HF222 HF221 SC-57 HF181 SS-56 HF201

WHEEL FELLER BUNCHER

543

EXCAVATOR

320D FM 320C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced