Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals183-7116: Edge Bonded Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals183-7116: Edge Bonded Seal
183-7116: Edge Bonded Seal

Edge Bonded Seal (Gasket)

Brand: Cat

Product Images
183-7116: Edge Bonded Seal
183-7116: Edge Bonded Seal
183-7116: Edge Bonded Seal
183-7116: Edge Bonded Seal
183-7116: Edge Bonded Seal

Edge Bonded Seal (Gasket)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 183-7116

Units of Measure

USMetric
Material Thickness (mm): 2.28
Material Thickness (in): 0.09
Primary Sealing Material: FKM
Seal Shape: Irregular
Material Description: FKM rubber is capable of service temperatures of -40 to 150C and is resistant to air, fuel (including bio-diesel), lubricants and oils. FKM rubber should not be used in applications that require resistance to water or coolant.
Material: Fluoroelastomer (FKM) Rubber,Alloy Zinc,Ethylene propylene diene terpolymer (EPDM) Rubber,Carbon Steel
Overall Width (mm): 197.0
Overall Length (mm): 353.0
View More
Compatible Models for part number 183-7116

GEN SET ENGINE

POWER SYS

GENERATOR

SR4B

GENERATOR SET

C9

INDUSTRIAL ENGINE

C9 C-9

EXCAVATOR

330C MH

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced