Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageGuards184-4396: Steel Undercarriage Roller Guide
HomeUndercarriageGuards184-4396: Steel Undercarriage Roller Guide
184-4396: Steel Undercarriage Roller Guide

Cat® Guide

Brand: Cat

Product Images
184-4396: Steel Undercarriage Roller Guide
184-4396: Steel Undercarriage Roller Guide
184-4396: Steel Undercarriage Roller Guide
184-4396: Steel Undercarriage Roller Guide
184-4396: Steel Undercarriage Roller Guide

Cat® Guide

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 184-4396
Height (mm): 82.6
Material: Boron Steel
Undercarriage Width (mm): 165.1
Length (mm): 454.7
View More
Compatible Models for part number 184-4396

TRACK-TYPE TRACTOR

D10N D10R D10T2 D10 D10T

PIPELAYER

589

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced