Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components186-8222: Air Conditioner Fan
HomeCabsCab HVAC SystemsOther Cab HVAC Components186-8222: Air Conditioner Fan
186-8222: Air Conditioner Fan

Cat® Air Conditioner Fan to provide air flow in operator cabin

Brand: Cat

Product Images
186-8222: Air Conditioner Fan
186-8222: Air Conditioner Fan
186-8222: Air Conditioner Fan
186-8222: Air Conditioner Fan
186-8222: Air Conditioner Fan

Cat® Air Conditioner Fan to provide air flow in operator cabin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 186-8222

Units of Measure

USMetric
Outer Diameter (in): 4.3
Outer Diameter (mm): 110.0
Overall Height (in): 5.2
Overall Height (mm): 131.0
Overall Length (in): 13.8
Overall Length (mm): 350.0
Overall Width (in): 4.7
Overall Width (mm): 119.0
Material: Carbon Steel
View More
Compatible Models for part number 186-8222

UNDERGROUND ART TRUCK

AD55B AD45B AD60 AD55 AD30

LOAD HAUL DUMP

R3000H R1300 R1600 R2900 R1700 II R2900G R1700G R1300G II R1600G R1600H R1300G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced