Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins186-9185: 50.78mm Outside Diameter Collated Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins186-9185: 50.78mm Outside Diameter Collated Pin
186-9185: 50.78mm Outside Diameter Collated Pin

Cat® 50.78mm Outside Diameter Colleted Pin for Bucket Ejector and Steering Cylinder

Brand: Cat

Product Images
186-9185: 50.78mm Outside Diameter Collated Pin
186-9185: 50.78mm Outside Diameter Collated Pin
186-9185: 50.78mm Outside Diameter Collated Pin
186-9185: 50.78mm Outside Diameter Collated Pin
186-9185: 50.78mm Outside Diameter Collated Pin

Cat® 50.78mm Outside Diameter Colleted Pin for Bucket Ejector and Steering Cylinder

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 186-9185

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Pin Type: Collet Pin
Plating: Unplated
Pin Diameter (mm): 51.0
Pin Diameter (in): 2.01
Length (mm): 125.0
Length (in): 4.92
Removal Aid / Feature: No Puller Hole
View More
Compatible Models for part number 186-9185

UNDERGROUND ART TRUCK

AD30

BUCKET

BUCKET

LOAD HAUL DUMP

R1700G R1300G II R1600G R1600H R1300 R1300G R1600 R1700 R2900G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced